Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 10.840 |
| Product length mm | 275.336 |
| Product material | Carbon steel |
| Product width in | 1.510 |
| Product width mm | 38.354 |
