Danfoss Char-Lynn
4999967-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4999967-003
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes |
| Product Height | 7.87 in |
| Product Length/Depth | 7.87 in |
| Product Type | Spare Part |
| Product Volume | 68.131 in³ |
| Product Width | 1.1 in |
| Sub-brand | Char-Lynn |
| Trade Name | Delta Series |