Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | 4B-08WDZ | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 27.0 | |
| Hex size 5 IN | 1.063 | |
| Hex size 5 MM | 27.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4B-WD | 4B-WD |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | NO | No |
| Thread size 1 | G 1/4 | G 1/4 |
