Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4BN-08WDD10Z | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE 1179-2 BSPP TYPE E (S) | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 10.0 | |
| Item type | ADAPTER-HOLLOW HEX PLUG | Adapter-hollow hex plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4BN-WD | 4BN-WD |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Special requirement | D10 | D10 |
| Thread sealant | YES | Yes |
| Thread size 1 | G 1/2 | G 1/2 |