Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4BN-12WDSR | |
| Complete connector | YES | Yes |
| End size 1 | -12 | -12 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 0.512 | |
| Hex size 5 MM | 13.0 | |
| Item Type | ADAPTER-PLUG | Adapter-plug |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | 4BN | 4BN |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Thread sealant | NO | No |
| Thread size 1 | G 3/4-14 | G 3/4-14 |
