
Winner by Danfoss
4BN-16WDSV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4BN-16WDSV
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End Size 1 | 1 IN |
| End type 1 | BSPP |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | BSPP Male Plug |
| Product Height | 17 mm |
| Product Length/Depth | 22.8 mm |
| Product material | 316L Stainless Steel |
| Product Type | Straight Adapters |
| Product Volume | 6.589 cm³ |
| Product Weight | 130 g |
| Product Width | 17 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G1-11 |
| Thread Size 2 | NA |
| Trade Name | 4BN Series |