Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic systemsLubricating oilsPetroleum based fluidsUltra high pressureWaterWater-glycol systems |
Certifications | EN45545MSHA Approved |
Compliances | EN856 Type R15SAE 100R15 |
Fitting angle shape 1 | 90° Elbow standard drop |
Fitting drop dimension 1 IN | 4.3 |
Fitting drop dimension 1 MM | 110.0 |
Fitting end size 1 | Size 16 |
Fitting hex | Round |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting phase angle degree | 59 |
Fitting series | Spiral - Internal Skive |
HA Length UOM | Metric mm |
Hose series | EC850 Series |
Hose size | Size 16 |
Overall length IN | 50.1 |
Overall length MM | 1273 |