Danfoss
4CAV704500
CG4500 CABLE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Danfoss |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Item type | Tool |
Product Length/Depth | 4500 mm |
Product Type | Accessories |
Sub-brand | None |
Thread sealant | No |
Trade Name | 4CAV Series |