Danfoss
4CAV705000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4CAV705000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Tool |
| Product Length/Depth | 5000 mm |
| Product Type | Accessories |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4CAV Series |