Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4FL-40Z | |
| End size 1 | -40 | -40 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4FL | 4FL |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | NO | No |
