Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4G-04JSZ | |
| End size 1 | -4 | -4 |
| End type 1 | MALE ORB BSPP | Male ORB BSPP |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 19.000 | |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4G-JS | 4G-JS |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | NO | No |
| Thread size 1 | G 1/4-19 | G 1/4-19 |
