Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4G-16JSZ | |
| End size 1 | -16 | -16 |
| End type 1 | MALE ORB BSPP | Male ORB BSPP |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 41.000 | |
| Hex size 5 IN | 1.614 | |
| Hex size 5 MM | 41.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4G-JS | 4G-JS |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | NO | No |
| Thread size 1 | G 1-11 | G 1-11 |
