Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4J-06ZD | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 17.000 | |
| Hex size 5 IN | 0.669 | |
| Hex size 5 MM | 17.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4J | 4J |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
