Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4J-08ORZ | |
| End size 1 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4J-OR | 4J-OR |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |