Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4K-16Z | |
| End size 1 | -16 | -16 |
| End type 1 | MALE JIS METRIC 60 DEGREE CONE | Male JIS metric 60 degree cone |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 17.000 | |
| Hex size 5 IN | 0.669 | |
| Hex size 5 MM | 17.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4K | 4K |
| Thread size 1 | M16X1.5 | M16x1.5 |
