Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4M-10Z | |
| End size 1 | -10 | -10 |
| End type 1 | MALE METRIC 60 DEGREE CONE | Male metric 60 degree cone |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 14.000 | |
| Hex size 5 IN | 0.551 | |
| Hex size 5 MM | 14.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4M | 4M |
| Thread size 1 | M10X1 | M10x1 |
