Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4MN-12WDZ | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE 1179-2 BSPP TYPE E (L) | Male 1179-2 BSPP type E (light duty) |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 6.000 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4MN | 4MN |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | YES | Yes |
| Thread size 1 | M12X1.5 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
