Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4MN-27WDVZ | |
| End size 1 | -27 | -27 |
| End type 1 | MALE 1179-2 BSPP TYPE E (L) | Male 1179-2 BSPP type E (light duty) |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4MN-WD | 4MN-WD |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Thread size 1 | M27X2 | M27x2 |