Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4N-08Z | |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 22.0 | |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4N | 4N |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-14 NPT | 1/2-14 NPT |
