Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4N-32Z | |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 2.559 | |
| Hex size 5 MM | 65.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4N | 4N |
| Thread size 1 | 2-11 1/2 NPT | 2-11 1/2 NPT |
