Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4NN-06Z | |
| End size 1 | -6 | -6 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4NN | 4NN |
| Thread size 1 | 3/8-18 NPT | 3/8-18 NPT |
