Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4O-04Z | |
| End size 1 | -4 | -4 |
| End type 1 | MALE ORB ISO 11926-2 | Male ORB ISO 11926-2 |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 14.0 | |
| Hex size 5 IN | 0.551 | |
| Hex size 5 MM | 14.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4O | 4O |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
