Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4O-06SV | |
| Complete connector | YES | Yes |
| End size 1 | -6 | -6 |
| End Type 1 | MALE ORB ISO 11926-2 | Male ORB ISO 11926-2 |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 0.669 | |
| Hex size 5 MM | 17.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 4O | 4O |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
