Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4P-06Z | |
| End size 1 | -6 | -6 |
| End type 1 | MALE 45 DEGREE FLARE | Male 45 degree flare |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 17.000 | |
| Hex size 5 IN | 0.669 | |
| Hex size 5 MM | 17.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4P | 4P |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
