Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4Q-12SV | |
| Complete connector | YES | Yes |
| End size 1 | -12 | -12 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 0.551 | |
| Hex size 5 MM | 14.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 4Q | 4Q |
| Thread sealant | NO | No |
| Thread size 1 | M12X1.5 | M12x1.5 |