Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4S-12ZD | |
| End size 1 | -12 | -12 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 1.181 | |
| Hex size 5 MM | 30.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4S | 4S |
| Thread sealant | NO | No |
| Thread size 1 | G 3/4-14 | G 3/4-14 |