Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.575 | |
| A dimension MM | 40.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4S10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.146 | |
| Inside diameter MM | 29.108 | |
| Product height in | 1.480 | |
| Product height mm | 37.592 | |
| Product length in | 1.575 | |
| Product length mm | 40.005 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.480 | |
| Product width mm | 37.592 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
