Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.936 | |
| A dimension MM | 49.180 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 4S12B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | NONE | None |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.377 | |
| Inside diameter MM | 34.976 | |
| Product height in | 1.836 | |
| Product height mm | 46.634 | |
| Product length in | 1.936 | |
| Product length mm | 49.174 | |
| Product material | BRASS | Brass |
| Product width in | 1.836 | |
| Product width mm | 46.634 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
