Danfoss
4S12FHB12.054
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4S12FHB12.054
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Construction style | Crimp | |
| Drop dimension | 2.13 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.3 in | |
| Inside diameter | .56 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.05 in | |
| Product Length/Depth | 4.545 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 25.451 in³ | |
| Product Width | 1.836 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4S Series |