Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.060 |
| A dimension MM | 128.600 |
| Angle shape | 67.5 Degree |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.700 |
| Drop dimension MM | 43.20 |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.640 |
| Hose cut off factor MM | 92.400 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 3.320 |
| Product height mm | 84.328 |
| Product length in | 5.850 |
| Product length mm | 148.590 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Thread sealant | No |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028132 |
