Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.063 | |
| A dimension MM | 52.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4S16 | |
| Compatible hose ID IN | 1.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.093 | |
| Inside diameter MM | 27.750 | |
| Product height in | 2.080 | |
| Product height mm | 52.832 | |
| Product length in | 2.063 | |
| Product length mm | 52.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.080 | |
| Product width mm | 52.832 | |
| Series | 4S/6S | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
