Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.250 |
| A dimension MM | 158.800 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16CTG16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.7 |
| End size 1 | -16 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.690 |
| Hose cut off factor MM | 119.000 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 7.240 |
| Product length mm | 183.896 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022505 |
