Danfoss
4S16FHB16.154
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4S16FHB16.154
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Construction style | Crimp | |
| Drop dimension | 6.063 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.39 in | |
| Inside diameter | .76 in | |
| Item type | Fitting Assembly | |
| Product Height | 7.1 in | |
| Product Length/Depth | 5.88 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 86.836 in³ | |
| Product Width | 2.08 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4S Series |