Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.510 |
| A dimension MM | 114.600 |
| Angle shape | 110 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FLH16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.350 |
| Drop dimension MM | 85.20 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.950 |
| Hose cut off factor MM | 74.900 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 4.640 |
| Product height mm | 117.856 |
| Product length in | 5.270 |
| Product length mm | 133.858 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156228 |
