Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.657 |
| A dimension MM | 92.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20BF20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.685 |
| Hose cut off factor MM | 42.800 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.457 |
| Product height mm | 62.407 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.407 |
| Series | 4S/6S |
| Thread size 1 | G 1 1/4-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028996 |
