Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.960 |
| A dimension MM | 176.900 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20CTE16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.1 |
| End size 1 | -20 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.400 |
| Hose cut off factor MM | 137.100 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 4.400 |
| Product height mm | 111.760 |
| Product length in | 8.060 |
| Product length mm | 204.724 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022703 |
