Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.090 |
A dimension MM | 103.900 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.560 |
Drop dimension MM | 65.00 |
End Type 1 | 24 deg. DKO swivel heavy duty |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.813 |
Hex size 1 MM | 46.000 |
Hose cut off factor IN | 2.670 |
Hose cut off factor MM | 67.700 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 3.470 |
Product height mm | 88.138 |
Product length in | 5.000 |
Product length mm | 127.000 |
Product material | Carbon steel |
Product width in | 1.840 |
Product width mm | 46.736 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M36x2 |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022758 |