Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.230 |
| A dimension MM | 158.300 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FLF16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.920 |
| Drop dimension MM | 23.3 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.669 |
| Hose cut off factor MM | 118.600 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.330 |
| Product height mm | 84.582 |
| Product length in | 6.530 |
| Product length mm | 165.862 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028293 |
