Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.880 |
A dimension MM | 174.700 |
Angle shape | 30 Degree |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 0.920 |
Drop dimension MM | 23.30 |
End Type 1 | Split flange code 61 |
End size 1 | -20 |
Finish plating | Zinc plating |
Hose cut off factor IN | 4.710 |
Hose cut off factor MM | 119.700 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 3.140 |
Product height mm | 79.756 |
Product length in | 7.280 |
Product length mm | 184.912 |
Product material | Carbon steel |
Product width in | 2.457 |
Product width mm | 62.407 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146153739 |