Danfoss
4S20FRA16.025
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4S20FRA16.025
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Danfoss | |
| Construction style | Crimp | |
| Drop dimension | .98 | |
| End gender 1 | Female | |
| End Size 1 | 1 11/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.968 in | |
| Hose cut-off factor | 2.79 in | |
| Inside diameter | .76 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.59 in | |
| Product Length/Depth | 5.914 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 44.246 in³ | |
| Product Width | 2.084 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| Trade Name | 4S Series |