Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.710 | |
| A dimension MM | 68.834 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 4S20X | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | NONE | None |
| Hose size | -20 | -20 |
| Inside diameter IN | 2.110 | |
| Inside diameter MM | 53.594 | |
| Product height in | 2.457 | |
| Product height mm | 62.408 | |
| Product length in | 2.710 | |
| Product length mm | 68.834 | |
| Product width mm | 62.408 | |
| Series | 4S/6S | 4S/6S |
