Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.440 |
| A dimension MM | 214.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLA24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 45.0 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.370 |
| Hose cut off factor MM | 136.300 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 4.360 |
| Product height mm | 110.744 |
| Product length in | 9.600 |
| Product length mm | 243.840 |
| Product material | Carbon steel |
| Product width in | 2.800 |
| Product width mm | 71.120 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022354 |
