Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.910 |
| A dimension MM | 226.400 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLD24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.740 |
| Drop dimension MM | 18.80 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.840 |
| Hose cut off factor MM | 148.400 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.330 |
| Product height mm | 84.582 |
| Product length in | 10.100 |
| Product length mm | 256.540 |
| Product material | Carbon steel |
| Product width in | 2.800 |
| Product width mm | 71.120 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022385 |