Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.120 |
| A dimension MM | 180.800 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 2.340 |
| Drop dimension MM | 59.50 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.950 |
| Hose cut off factor MM | 125.800 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 4.170 |
| Product height mm | 105.918 |
| Product length in | 8.390 |
| Product length mm | 213.106 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156242 |
