Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.610 |
| A dimension MM | 244.200 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLE24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.960 |
| Drop dimension MM | 75.2 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.540 |
| Hose cut off factor MM | 166.200 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 5.060 |
| Product height mm | 128.524 |
| Product length in | 10.800 |
| Product length mm | 274.320 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022392 |
