Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.690 |
| A dimension MM | 169.900 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLF20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.1 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.520 |
| Hose cut off factor MM | 114.900 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 7.100 |
| Product length mm | 180.340 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.407 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153852 |
