Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.800 |
A dimension MM | 223.400 |
Angle shape | 30 Degree |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 1.060 |
Drop dimension MM | 26.80 |
End Type 1 | Split flange code 61 |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.720 |
Hose cut off factor MM | 145.400 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 3.670 |
Product height mm | 93.218 |
Product length in | 9.980 |
Product length mm | 253.492 |
Product material | Carbon steel |
Product width in | 2.823 |
Product width mm | 71.704 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022408 |