Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.970 |
| A dimension MM | 253.300 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLG24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.570 |
| Drop dimension MM | 65.2 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.900 |
| Hose cut off factor MM | 175.300 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 11.170 |
| Product length mm | 283.718 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022415 |
