Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.826 | |
| A dimension MM | 97.180 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 4S24X | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.555 | |
| Inside diameter MM | 64.897 | |
| Product height in | 2.823 | |
| Product height mm | 71.704 | |
| Product length in | 3.826 | |
| Product length mm | 97.180 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.823 | |
| Series | 4S/6S | 4S/6S |
