Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.670 |
| A dimension MM | 245.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32BFB32 |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.930 |
| Drop dimension MM | 125.30 |
| End connection hex size IN | 2.750 |
| End connection hex size MM | 70.000 |
| End size 1 | -32 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.600 |
| Hose cut off factor MM | 167.600 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 7.270 |
| Product height mm | 184.658 |
| Product length in | 11.100 |
| Product length mm | 281.940 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | G 2-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022446 |
